Technical data

BAC340.04

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    Weight 165 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 2041-29 | 2041-33 | 97501450 | 97501451
    PEUGEOT 2041-29
    TALBOT 2041-29 | 9750145080
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Visa Visa 10/1978 =>
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 305 305 II 08/1982 => 06/1990
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT 405 405 06/1987 => 06/1992
    TALBOT 1510 1510 07/1979 =>
    TALBOT Horizon Horizon 01/1978 =>
    TALBOT Murena Murena => 0 0
    TALBOT Solara Solara 04/1980 =>

Last product search