Technical data

BAC340NY06B

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 50 mm
    Internal diameter n°1 23,5 mm
    Width 1 37 mm
    Weight 118 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ARO 7700519170 | 7701348231
    DACIA 7701348231
    RENAULT 7700519170 | 7700638870 | 7700676150 | 7701348231 | 7701616841
    TALBOT 2041-38 | 15796000
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA 1310 1310 12/1985 => 09/2004
    DACIA Duster Duster 04/1984 => 01/1999
    DACIA Logan Logan 09/2004 => 11/2012
    RENAULT Espace Espace II 01/1991 => 08/1996
    RENAULT Espace Espace I 09/1984 => 01/1991
    RENAULT Fuego Fuego 09/1979 => 12/1985
    RENAULT R12 R12 09/1969 => 12/1980
    RENAULT R15 R15 09/1971 => 12/1980
    RENAULT R17 R17 07/1971 => 12/1980
    RENAULT R18 R18 09/1977 => 12/1986
    RENAULT R20 R20 12/1975 => 12/1984
    RENAULT R25 R25 09/1983 => 10/1993
    RENAULT R30 R30 03/1975 => 12/1984
    RENAULT R4 R4 07/1961 => 12/1992
    RENAULT R5 R5 01/1972 => 06/1985
    RENAULT R6 R6 10/1968 => 12/1980
    RENAULT Rodeo Rodeo 01/1970 => 12/1986
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 07/1980 => 02/1989
    TALBOT 1100 1100 09/1967 => 07/1985
    TALBOT 1307 1307 07/1975 => 07/1979
    TALBOT 1307 1308 01/1978 => 07/1979
    TALBOT 1510 1510 07/1979 => 12/1982
    TALBOT Bagheera Bagheera 07/1977 => 06/1980
    TALBOT Horizon Horizon 01/1978 => 12/1986
    TALBOT Rancho Rancho 09/1977 => 07/1984

Last product search