Technical data

BAC340NY11A

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Internal diameter n°1 26,15 mm
    Width 1 30 mm
    Weight 104 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7700869415
    RENAULT 7700725237 | 7700869415 | 7701463910 | 7704001430
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Clio Clio IV 10/2012 => 10/2016
    RENAULT Clio Clio Collection 10/2012 => 12/2014
    RENAULT Clio Clio IV FL 07/2016 =>
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Express Express I 09/1985 => 08/1991
    RENAULT Extra Extra MK I 09/1985 => 08/1991
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Lutécia Lutécia 10/1994 => 02/1998
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 => 12/1994
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R9 R9 10/1981 => 12/1988
    RENAULT Rapid Rapid I 09/1985 => 08/1991
    RENAULT Rapid Rapid II 09/1991 => 03/1998
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Thalia Thalia FL 10/2008 => 12/2013
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 07/1980 => 02/1989
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Logan Logan 2 01/2013 =>

Last product search