Technical data

BAC340NY14

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 86,35 mm
    Internal diameter n°1 23,63 mm
    Width 1 42 mm
    Weight 158 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUTOBIANCHI 7662270
    FIAT 5991916 | 7622270 | 7662270
    LANCIA 7662270
    SEAT 7662270 | SE141125316B | XO39516640
    YUGO/ZASTAVA 7662270
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUTOBIANCHI A112 A112 10/1969 =>
    AUTOBIANCHI Y10 Y10 07/1985 => 12/1988
    AUTOBIANCHI Y10 Y10 01/1989 => 10/1995
    FIAT 127 127 03/1971 => 12/1986
    FIAT Cinquecento Cinquecento (170) 01/1992 => 02/1998
    FIAT Fiorino Fiorino (147) 02/1981 =>
    FIAT Fiorino Fiorino (127) 09/1978 =>
    FIAT Panda Panda RL86 03/1986 => 02/1991
    FIAT Panda Panda MQ91 03/1991 => 08/2003
    FIAT Panda Panda 07/1980 => 02/1986
    FIAT Seicento Seicento (187) 09/2000 => 08/2005
    FIAT Seicento Seicento (187) 03/1998 => 08/2000
    FIAT Uno Uno (146) 01/1983 => 10/1989
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    LANCIA Y10 Y10 (156) 01/1989 => 09/1992
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995

Last product search