Technical data

BAC340NY18

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60,8 mm
    Internal diameter n°1 26,15 mm
    Width 1 29,7 mm
    Weight 87 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7700102781
    LADA 7700102781
    MITSUBISHI M819939
    RENAULT 7700102781 | 7701041850
    RENAULT SAS 77 00 874 780
    VOLVO 3209429 | 3209429.4 | 30813705 | 30813705.8
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Duster Duster 03/2010 => 11/2013
    DACIA Duster Duster Phase 2 10/2013 => 12/2017
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Logan Logan 2 01/2013 => 01/2017
    DACIA Logan Logan 2 Phase 2 01/2017 =>
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    DACIA Sandero Sandero 2 Phase 2 10/2016 =>
    DACIA Pick-up Pick-Up (Dacia) => 09/2 00 4
    DACIA Pick-up Pick-Up (Dacia/Renault) 09/2004 => 01/2007
    DACIA Lodgy Lodgy 04/2012 =>
    DACIA Dokker Dokker 09/2012 =>
    LADA Largus Largus 03/2012 =>
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Clio Clio IV 10/2012 => 10/2016
    RENAULT Clio Clio Collection 10/2012 => 12/2014
    RENAULT Clio Clio IV FL 07/2016 =>
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Kangoo Kangoo II FL 04/2013 =>
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003
    RENAULT Spider Spider 01/1996 => 10/1999
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Thalia Thalia FL 10/2008 =>
    RENAULT Trafic Trafic 09/1997 => 03/2001
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Scenic Scenic III 04/2009 => 01/2012
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Sandero Sandero 06/2008 => 12/2012
    RENAULT Duster Duster 03/2010 => 06/2015
    RENAULT Captur Captur 04/2013 => 05/2017
    RENAULT Captur Captur phase 2 05/2017 =>

Last product search