Technical data

BAC368.02

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    External diameter 2 32 mm
    Width 1 33 mm
    Weight 296 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 30502-D3518 | 30502-D3522 | 30502-D3560 | 30502-D3561
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990

Last product search