Technical data

BAC368.03

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    External diameter 2 23 mm
    Width 1 33 mm
    Weight 250 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 30502-81N00 | 30502-81N05
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Cherry Cherry (N10) 10/1978 => 07/1983
    NISSAN Cherry Cherry (N12) 04/1982 => 02/1987
    NISSAN Prairie Prairie (M10) 09/1982 => 09/1988
    NISSAN Primera Primera 2 (P12/W12) 02/2001 =>
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Pulsar Pulsar (N12) 04/1982 => 07/1986
    NISSAN Stanza Stanza (T11) 08/1981 => 12/1985
    NISSAN Sunny Sunny (B11) 10/1981 =>
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (N14) 10/1990 => 05/1995
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000

Last product search