Technical data

BAC368.04

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    External diameter 2 28 mm
    Width 1 33 mm
    Weight 287 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 30502-0W718 | 30502-03E18 | 30502-1W718 | 30502-28E18 | 30502-28E19
    RELIANT 30502-0W718 | 30502-28E18 | 30502-28E19
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN King Cab King Cab (D22) 02/1998 => 12/2005
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994
    NISSAN NP300 NP300 (D22SS) (SAF) 08/2010 =>

Last product search