Technical data

BAC368.08

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 90 mm
    External diameter 2 30 mm
    Width 1 33 mm
    Weight 290 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1961711
    NISSAN 30502-0W720 | 30502-0W722 | 30502-03E20 | 30502-1W720 | 30502-28E20 | 30502-28E21 | 30502-96E20
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006
    NISSAN Almera Tino Almera Tino (V10M) 08/2000 => 01/2003
    NISSAN Almera Tino Almera Tino (V10B) 02/2003 => 11/2005
    NISSAN King Cab King Cab (D22) 02/1998 => 12/2005
    NISSAN Maxima Maxima QX (CA33) 01/2000 => 01/2006
    NISSAN Maxima Maxima (J30) 12/1988 => 09/1994
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994
    NISSAN Sunny Sunny (N14) 10/1990 => 05/1995
    NISSAN Terrano Terrano (WD21) 08/1987 => 10/1995
    NISSAN Urvan Urvan (E24) 02/1987 => 05/1997

Last product search