Technical data

BAC370.01

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 63 mm
    External diameter 2 32 mm
    Width 1 29 mm
    Weight 180 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HAIMA FP01-16-510
    KIA 0K203-16-510 | K203-16-510
    MAZDA B301-16-510A | B315-16-510 | FP01-16-510
    MAZDA (CHANGAN-MAZDA) FP01-16-510
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA 121 121 (DA) 01/1988 => 10/1990
    MAZDA 121 121 (DB) 11/1990 => 02/1996
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BG) 06/1989 => 05/1994
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BW) 01/1986 => 08/1993
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA Demio Demio 05/1998 => 03/2003
    MAZDA MX3 MX3 03/1991 => 02/1998
    MAZDA Premacy Premacy 06/1999 => 06/2001
    MAZDA Premacy Premacy FL 07/2001 => 08/2005
    MAZDA Xedos Xedos 6 10/1991 => 11/1999
    MAZDA Mazda 2 Mazda 2 II (DE) 06/2007 => 03/2011
    MAZDA Mazda 2 Mazda 2 II FL (DE-DH) 08/2010 =>
    MAZDA Mazda 2 Mazda 2 III (DJ-DL) 10/2014 =>
    MAZDA Mazda 3 Mazda 3 III 07/2013 => 10/2016
    MAZDA Mazda 3 Mazda 3 III phase 2 10/2016 =>

Last product search