Technical data
BAC370.03
CLUTCH RELEASE BEARING

-
Visual(s)
-
Main features
External diameter 1 77 mm External diameter 2 37 mm Width 1 33 mm Weight 750 g -
OE equivalents
Brand OE reference MAZDA T5T1-16-510 -
Compatibility
Brand Model Generation Dates MAZDA 323 323 (FA) 12/1976 => 05/1981 MAZDA 818 818 (ST/SN) 01/1974 => 09/1979