Technical data

BAC373.00

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    External diameter 2 40 mm
    Width 1 31 mm
    Weight 300 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MITSUBISHI MD703270
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Galant Galant (A16*) 05/1980 => 05/1984
    MITSUBISHI L200 L200 (L020) 09/1979 => 10/1986
    MITSUBISHI L200 L200 (K1/2/3) 11/1986 => 03/2001
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007
    MITSUBISHI L300 L300 (L030) 09/1979 => 05/1986
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004
    MITSUBISHI L300 L300 (Truck) 01/1994 => 04/2000
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 =>
    MITSUBISHI Lancer Lancer (A17*) 03/1979 => 02/1983
    MITSUBISHI Pajero Pajero 1 (L0/1) 01/1983 => 06/1991
    MITSUBISHI Pajero Pajero .Pinin (H7*) 07/1999 => 02/2005
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 1 (L0/1) 01/1983 => 06/1991
    MITSUBISHI Shogun Shogun Pinin 08/1999 =>
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998
    MITSUBISHI Starion Starion (A18*) 02/1982 => 03/1990

Last product search