Technical data

BAC374.00

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 64 mm
    External diameter 2 38 mm
    Width 1 31 mm
    Weight 280 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 22810-PB6-921 | 22810-PB6-922 | 22810-PC8-921 | 22810-PC8-922 | 22810-PC8-923
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Accord Accord II (AC/AD) 09/1983 => 09/1985
    HONDA Accord Accord III 10/1985 => 08/1989
    HONDA Accord Accord I (SJ/SY) 05/1976 => 09/1983
    HONDA Accord Accord Aerodeck (CA) 10/1985 => 08/1989
    HONDA CRX CRX (AF/AS) 09/1983 => 07/1988
    HONDA Integra Integra (DA) 03/1985 => 12/1989
    HONDA Prelude Prelude (AB/BA) 11/1982 => 09/1987

Last product search