Technical data

BAC377.02

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 70 mm
    External diameter 2 35 mm
    Width 1 33 mm
    Weight 235 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SANTANA 23265-70C00 | 23265-84C00
    SUBARU 23265-70C00
    SUZUKI 09269-33001 | 09269-33002 | 09269-33005 | 23265-70C00 | 23265-84C00
    SUZUKI (CHANGHE-SUZUKI) 23265-70C00
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    SANTANA Vitara Vitara 09/1989 => 12/2005
    SUBARU Justy Justy 10/1995 => 10/2003
    SUZUKI BALENO Baleno I 04/1995 => 12/2002
    SUZUKI LIANA Liana (RH41*) 06/2001 => 01/2006
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    SUZUKI SAMURAI S410/S413 06/1981 => 12/2004
    SUZUKI SWIFT Swift SF (JPN) 03/1989 => 08/1996
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI SWIFT Swift II RS (JPN) 04/2005 => 09/2011
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    SUZUKI X90 X90 (SZ416) 11/1995 => 12/2000

Last product search