Technical data

BGB 40536 R02

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 82 mm
    External diameter 2 127 mm
    Internal diameter n°1 45 mm
    Width 1 40 mm
    Weight 1210 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 4D0407625H
    VOLKSWAGEN 4D0407625H
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A4 A4 Serie 2 12/2000 => 12/2004 rear Left / Right
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008 rear Left / Right
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009 rear Left / Right
    AUDI A6 A6 Série 2 04/1997 => 05/2001 rear Left / Right
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005 rear Left / Right
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002 rear Left / Right
    AUDI RS4 RS4 Quattro 11/2005 => 06/2008 rear Left / Right
    AUDI RS4 RS4 Quattro Cabriolet 05/2006 => 10/2008 rear Left / Right
    AUDI S4 S4 Série 2 FL 11/2004 => 06/2008 FRONT Left / Right
    AUDI S8 S8 Série 1 FL 05/1999 => 09/2002 rear Left / Right
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005 rear Left / Right

Last product search