Technical data

BK0609T2

Drawn cup needle roller bearings, closed end

Needle roller bearing, drawn cup, closed end

Needle roller bearing, drawn cup, closed end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 6 mm
    D 10 mm
    C 9 mm
    C1 1.6 mm
    Dw 1.5 mm
    Lw 5.8 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.0024 kg
  • Product performance

    Product performance
    Cr 2.66 kN
    C0r 2.28 kN
    Nlim (grease) 25,000 Tr/min
    Nlim (oil) 37,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.4 Hz
    Characteristic rolling element frequency, BSF 4.8 Hz
    Characteristic outer ring frequency, BPF0 3.2 Hz
    Characteristic inner ring frequency, BPFI 4.8 Hz

Last product search