Technical data

BK0810C

Drawn cup needle roller bearings, closed end

Needle roller bearing, drawn cup, closed end

Needle roller bearing, drawn cup, closed end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 8 mm
    D 12 mm
    C 10 mm
    C1 1.6 mm
    Dw 1.5 mm
    Lw 6.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR5X8X12
    Mass 0.0034 kg
  • Product performance

    Product performance
    Cr 3.85 kN
    C0r 3.95 kN
    Nlim (grease) 20,000 Tr/min
    Nlim (oil) 30,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.42 Hz
    Characteristic rolling element frequency, BSF 6.18 Hz
    Characteristic outer ring frequency, BPF0 5.05 Hz
    Characteristic inner ring frequency, BPFI 6.95 Hz

Last product search