Technical data

BK1010

Drawn cup needle roller bearings, closed end

Needle roller bearing, drawn cup, closed end

Needle roller bearing, drawn cup, closed end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 10 mm
    D 14 mm
    C 10 mm
    C1 1.6 mm
    Dw 1.5 mm
    Lw 6.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR7X10X10.5
    Mass 0.0042 kg
  • Product performance

    Product performance
    Cr 4.5 kN
    C0r 5.1 kN
    Nlim (grease) 16,000 Tr/min
    Nlim (oil) 24,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 7.54 Hz
    Characteristic outer ring frequency, BPF0 6.52 Hz
    Characteristic inner ring frequency, BPFI 8.48 Hz

Last product search