Technical data

BK1312

Drawn cup needle roller bearings, closed end

Needle roller bearing, drawn cup, closed end

Needle roller bearing, drawn cup, closed end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 13 mm
    D 19 mm
    C 12 mm
    C1 2.7 mm
    Dw 2 mm
    Lw 7.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR10X13X12.5
    Mass 0.01 kg
  • Product performance

    Product performance
    Cr 6.95 kN
    C0r 7.9 kN
    Nlim (grease) 12,000 Tr/min
    Nlim (oil) 18,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.43 Hz
    Characteristic rolling element frequency, BSF 7.37 Hz
    Characteristic outer ring frequency, BPF0 6.5 Hz
    Characteristic inner ring frequency, BPFI 8.5 Hz

Last product search