Bearings heaters

NTN-SNR offers a full  range of Induction heating equipment (or bearing heaters) , which is both robust and powerful. They can be used to heat bearings as well as any other metal componants with a tight fit ( eg sleeves and gears). Induction heaters are designed for professional users involved in maintenance services and production operations:
- Easy to use: pivoting yokes for sizes  35 to 300; portable version also available.
- Fast heat-up: TURBO-BOOST mode;
- High-quality operation: microprocessor-controlled cycle, demagnetisation at  the end of the cycle.
- User safety: compliant with EU standards;
- Environmentally-friendly: superior energy performance.

Choose your induction  heater according to the weight and size of the components( to be heated), the temperature required and the available electric power and voltage.
Browser not supported

Please upgrade your browser