Technical data

CA10AV1000

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1000 mm
    Weight 75 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUTOBIANCHI 7575315
    BMW 11 23 1 279 479 | 11 23 2 241 172 | 11 23 2 243 046
    FIAT 4371913 | 7575315
    FORD 1011718
    JAGUAR EAC3850
    LANCIA 7575315
    MERCEDES 0049978592 | 0059976692 | 0059976792 | 0069970792 | 0099970392 | 0099975392
    NISSAN 14853-H9910
    OPEL 1340720 | 1340732 | 6340651
    RENAULT 7700749104 | 7700749108
    SKODA 942100009 | 942600009 | 943100010
    TOYOTA 90916-02248 | 90916-02330 | 90916-02452
    VAUXHALL 90231797 | 90409610 | 93182259
    VOLVO 973488
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUTOBIANCHI Y10 Y10 01/1989 => 10/1995
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    FIAT Fiorino Fiorino (147) 02/1981 =>
    FIAT Fiorino Fiorino (146) 03/1988 => 06/1993
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FIAT Fiorino Fiorino (127) 09/1978 =>
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    FIAT Uno Uno CS (146) 10/1987 => 12/1990
    FORD Sierra Sierra I 08/1982 => 12/1986
    LANCIA Y10 Y10 (156) 01/1989 => 09/1992
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995
    MERCEDES Série 107 R107 Roadster 04/1971 =>
    MERCEDES Série 201 190 (201) 12/1982 =>
    MERCEDES Classe G Classe G (M461/3) 09/1989 =>
    MERCEDES Transporter Transporter T1 (600) 04/1977 => 02/1996
    NISSAN Cherry Cherry (N12) 04/1982 => 02/1987
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Omega Omega A 10/1986 => 02/1994
    OPEL Vectra Vectra A 09/1988 => 09/1995
    RENAULT Espace Espace II 01/1991 => 08/1996
    SKODA Série 100-136 105 09/1976 => 07/1986
    SKODA Série 100-136 120 08/1977 => 09/1989
    SKODA Série 100-136 130 09/1981 => 10/1991
    TOYOTA Land Cruiser Land Cruiser (HD/UZ10*) 01/1998 => 08/2007
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    TOYOTA Land Cruiser Land Cruiser (BJ80) 01/1990 => 01/1998
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Carlton Carlton 11/1986 => 05/1994
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO 760 760 02/1982 =>
    VOLVO 940 940 09/1990 => 06/1998

Last product search