Technical data

CA10AV1025

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1025 mm
    Weight 75 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 4301066 | 7596397
    BMW 11 23 1 721 408
    CITROEN 5200-07 | 95006782
    FIAT 7580224 | 7596397
    ISUZU 8-94382-105-0
    LAND ROVER 563132 | ETC7939 | GFB168
    OPEL 1340737 | 6340652
    RENAULT 7700694741
    VAUXHALL 90411009 | 93182260
    VOLVO 975093
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO Alfetta Alfetta 05/1972 => 12/1985
    ALFA ROMEO Giulietta Giulietta 01/1976 => 12/1986
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    CITROEN XM XM série 1 05/1989 => 06/1994
    CITROEN XM XM série 2 07/1994 => 07/2001
    FIAT 131 131 11/1974 => 12/1985
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997
    LAND ROVER Defender Defender 10/1990 => 04/2007
    LAND ROVER Land Rover Land 110 10/1983 => 09/1990
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Omega Omega A 10/1986 => 02/1994
    RENAULT Espace Espace II 01/1991 => 08/1996
    RENAULT Espace Espace I 09/1984 => 01/1991
    RENAULT Master Master 03/1989 => 09/1994
    RENAULT Master Master 08/1980 => 02/1989
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 => 12/1994
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R25 R25 09/1983 => 10/1993
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 07/1980 => 02/1989
    VAUXHALL Carlton Carlton 11/1986 => 05/1994
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO 780 780 03/1985 => 07/1991
    VOLVO 940 940 09/1990 => 06/1998
    VOLVO 960 960 09/1990 => 01/1997

Last product search