Technical data

CA10AV1050

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1050 mm
    Weight 75 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 5948450 | 5948451
    HONDA 56992-PH7-003
    IVECO 99462143
    LAND ROVER ERC8938 | ETC4821
    MAZDA RF1H-18-380
    NISSAN 11720-06E01
    ROVER 13H3726 | 13H6869 | 13H7975 | 524200 | ADU9401 | GFB124 | GFB165 | GFB246 | GFB258 | GFB357 | GFB11044 | GFB61038
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Legend Legend (KA3/4) 11/1985 => 09/1990
    IVECO Daily Daily III 04/1996 => 05/1999
    LAND ROVER Defender Defender 10/1990 => 04/2007
    LAND ROVER Land Rover Land 110 10/1983 => 09/1990
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 800 800 Série 1 09/1986 => 09/1991
    ROVER SD1 SD1 06/1976 => 01/1987

Last product search