Technical data

CA10AV1060

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1060 mm
    Weight 78 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7685362
    LANCIA 7685362
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Fiorino Fiorino (147) 02/1981 =>
    FIAT Fiorino Fiorino (146) 03/1988 => 06/1993
    FIAT Fiorino Fiorino (127) 09/1978 =>
    FIAT Panda Panda RL86 03/1986 => 02/1991
    FIAT Ritmo Ritmo II (138) 11/1982 => 03/1985
    FIAT Ritmo Ritmo III (138) 04/1985 =>
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    LANCIA Delta Delta (831) 09/1979 => 04/1986

Last product search