Technical data

CA10AV1075

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1075 mm
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7685363
    FORD 5013524
    HONDA 56992-PL2-003 | 56992-PL2-661
    HYUNDAI 25215-42081 | 25215-42082
    KIA 25215-42081 | 25215-42082
    MITSUBISHI MD303972 | MD313664 | MD340661
    OPEL 1340673
    ROVER GFB370
    VAUXHALL 24445099
    VOLKSWAGEN 023903137A
    VOLVO 968934
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Uno Uno (146) 01/1983 => 10/1989
    FORD Sierra Sierra I 08/1982 => 12/1986
    HONDA Legend Legend (KA3/4) 11/1985 => 09/1990
    HYUNDAI H100 H100 02/2004 => 09/2015
    HYUNDAI Terracan Terracan 01/2001 => 02/2002
    HYUNDAI Terracan Terracan FL 03/2002 => 07/2007
    KIA K2500 K2500 II 01/2005 => 01/2007
    MITSUBISHI Challenger Challenger (K9) 10/1998 => 02/2009
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007
    MITSUBISHI Montero Montero Sport (K9) 08/1998 => 02/2009
    MITSUBISHI Montero Montero (V2/4) 11/1993 => 08/2006
    MITSUBISHI Pajero Pajero Sport (K9) 08/1998 => 12/2013
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    OPEL Astra Astra G 02/1998 => 12/2005
    ROVER série 800 800 Série 2 10/1991 => 10/1999
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992
    VOLVO 760 760 02/1982 => 12/1990
    VOLVO 960 960 09/1990 => 01/1997

Last product search