Technical data

CA10AV1090

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1090 mm
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 7576114 | 60800359
    CHRYSLER 4343 490
    CITROEN 5750-G5 | 91536311
    FIAT 7576114
    GALLOPER 25215-42060 | 25215-42061 | 25215-42062
    HYUNDAI 25215-42060 | 25215-42061 | 25215-42062
    MITSUBISHI MD313660 | MD313662
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 164 164 07/1987 => 09/1992
    CHRYSLER Voyager Voyager 10/1983 => 02/1991
    CITROEN XM XM série 1 05/1989 => 06/1994
    CITROEN XM XM série 2 07/1994 => 07/2001
    GALLOPER Galloper Galloper 02/1998 => 02/2002
    HYUNDAI Galloper Galloper 10/1997 => 06/2002
    HYUNDAI H1 H1 (G1) GEC4A09800 10/1997 => 05/2002
    HYUNDAI H1 H1 (GA) EUR4A0PA02 07/2001 => 09/2006
    HYUNDAI H1 H1 (A1) KEURPA104 09/2006 => 05/2007
    HYUNDAI H1 H1 (TUR-EU) (A1T) TEURPA1T02 01/2007 =>
    HYUNDAI H1 H1 (TUR) (A1T) THMTPA1T02 01/2007 =>
    HYUNDAI H1 H1 (TUR) (GC) HMT4G0PA02 11/2002 => 12/2006
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006
    HYUNDAI Satellite Satellite 01/1998 => 12/2007
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004
    MITSUBISHI Montero Montero (V2/4) 11/1993 => 08/2006
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001

Last product search