Technical data

CA10AV1105

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1105 mm
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60533516
    GALLOPER 25215-42040
    HYUNDAI 25215-42020 | 25215-42021 | 25215-42040
    MERCEDES 0059979592 | 0069976092
    MITSUBISHI MD311757 | MD313658
    VOLVO 968936
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 75 75 05/1985 =>
    ALFA ROMEO 90 90 09/1984 =>
    HYUNDAI H1 H1 (G1) GEC4A09800 10/1997 => 05/2002
    HYUNDAI H100 H100 07/1993 => 03/2000
    HYUNDAI Plaza Plaza 01/1998 => 09/2004
    HYUNDAI Satellite Satellite 01/1998 => 12/2007
    HYUNDAI Starex Starex 01/1998 => 12/2007
    MERCEDES Série 107 R107 Roadster 04/1971 =>
    MERCEDES Classe G Classe G (M461/3) 09/1989 =>
    MITSUBISHI L300 L300 (Truck) 01/1994 => 04/2000
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 =>
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998
    VOLVO 760 760 02/1982 =>
    VOLVO 780 780 03/1985 => 07/1991
    VOLVO 960 960 09/1990 => 01/1997

Last product search