Technical data

CA10AV1140

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1140 mm
    Weight 88 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 11720-03J00
    RENAULT 7700685633
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Patrol Patrol GR (Y60) 09/1988 => 09/1997
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Express Express I 09/1985 => 08/1991
    RENAULT Extra Extra MK I 09/1985 => 08/1991
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R9 R9 10/1981 =>
    RENAULT Rapid Rapid I 09/1985 => 08/1991
    RENAULT Super 5 Super 5 07/1984 => 12/1996

Last product search