Technical data

CA10AV1150

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1150 mm
    Weight 85 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60524560
    CITROEN 95493443
    MERCEDES 0069971592
    RENAULT 7700729371 | 7700858762 | 7701068434
    VOLKSWAGEN 023903137H | 074903137AF
    VOLVO 968910
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 33 33 08/1983 => 07/1989
    ALFA ROMEO 33 33 08/1989 => 09/1994
    CITROEN CX CX 07/1974 => 12/1991
    MERCEDES Série 107 R107 Roadster 04/1971 => 12/1989
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998
    VOLKSWAGEN Golf Golf I 02/1974 => 12/1983
    VOLKSWAGEN Scirocco Scirocco 02/1974 => 07/1990
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO 760 760 02/1982 => 12/1990
    VOLVO 780 780 03/1985 => 07/1991
    VOLVO 940 940 09/1990 => 06/1998
    VOLVO 960 960 09/1990 => 01/1997

Last product search