Technical data

CA10AV1175

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 1175 mm
    Weight 90 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 5029455 | 6154540
    PEUGEOT 5750-04
    RENAULT 7700731789
    SAAB 9361791
    VOLKSWAGEN 070903137
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Granada Granada 85 05/1985 => 12/1991
    FORD Scorpio Scorpio 03/1985 => 01/1992
    FORD Sierra Sierra I 08/1982 => 12/1986
    FORD Sierra Sierra II 01/1987 => 01/1993
    FORD Transit/Tourneo Transit III 10/1985 => 12/1991
    FORD Transit/Tourneo Transit IV 08/1991 => 08/1994
    PEUGEOT 505 505 05/1979 =>
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R9 R9 10/1981 =>
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    SAAB 900 900 série 1 10/1980 => 06/1993
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992

Last product search