Technical data
CA10AV1250
V-belt
-
Visual(s)
-
Main features
Width 1 10 mm Length 1 1250 mm Weight 94 g -
OE equivalents
Brand OE reference RENAULT 7700854083 -
Compatibility
Brand Model Generation Dates RENAULT Safrane Safrane 05/1992 => 09/1996