Technical data

CA10AV550

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 550 mm
    Weight 45 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 5924385 | 7604704
    PEUGEOT 4569-12
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Regata Regata (138) RL86 07/1986 =>
    FIAT Regata Regata (138) 09/1983 => 06/1986
    FIAT Ritmo Ritmo II (138) 11/1982 => 03/1985
    FIAT Ritmo Ritmo III (138) 04/1985 =>
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT 309 309 II 08/1989 => 08/1994

Last product search