Technical data

CA10AV600

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 600 mm
    Weight 45 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5200-04 | 5750-SK | 91536297
    FIAT 5492554
    PEUGEOT 4569-17 | 5750-SK
    RENAULT 7701349225
    SUZUKI 17521-86CA0
    VOLKSWAGEN 068903137AF
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    CITROEN CX CX 07/1974 => 12/1991
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    RENAULT R5 R5 01/1972 => 06/1985
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    VOLKSWAGEN Passat Passat I 05/1973 => 07/1981
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992

Last product search