Technical data

CA10AV610

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 610 mm
    Weight 55 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5750-F1
    LAND ROVER ETC7469
    PEUGEOT 4569-15 | 4569-16
    VOLKSWAGEN 068121039G
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN CX CX 07/1974 => 12/1991
    CITROEN GS GS 09/1970 => 06/1980
    CITROEN GS GSA 09/1979 => 12/1986
    LAND ROVER Discovery Discovery I 09/1989 => 03/1994
    LAND ROVER Discovery Discovery II 03/1994 => 11/1998
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    VOLKSWAGEN Santana Santana 08/1981 => 12/1984
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992

Last product search