Technical data

CA10AV625

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 625 mm
    Weight 52 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60513614
    AUDI 27903137
    CITROEN 5200-05 | 91536298 | 95496822
    RENAULT 7700586110 | 7700619572 | 7701068429
    SEAT 027903137 | 068121039K
    SUBARU 80911-0540
    VOLKSWAGEN 027903137 | 068121039K | 068903137AJ
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 164 164 07/1987 => 09/1992
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN CX CX 07/1974 =>
    RENAULT R4 R4 07/1961 =>
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    SUBARU Vivio Vivio 03/1992 => 10/1995
    VOLKSWAGEN Corrado Corrado 09/1988 => 07/1995
    VOLKSWAGEN Golf Golf II 08/1983 => 07/1992
    VOLKSWAGEN Jetta Jetta II 08/1983 => 07/1992
    VOLKSWAGEN Passat Passat III 04/1988 => 10/1993
    VOLKSWAGEN Scirocco Scirocco 02/1974 => 07/1990
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992
    VOLKSWAGEN Golf Cabriolet Golf I Cabriolet 01/1979 => 08/1993

Last product search