Technical data

CA10AV635

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 635 mm
    Weight 52 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 068121039Q
    CITROEN 5750-F2
    FIAT 7302791 | 98435955
    LANCIA 98435955
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 80 80 (89-8A) 08/1986 => 09/1991
    AUDI 90 90 (89 & 8A) 04/1987 => 12/1991
    CITROEN Axel Axel 06/1984 => 12/1990
    CITROEN GS GSA 09/1979 => 12/1986
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    LANCIA Thema Thema (834) RL88 10/1988 => 08/1992

Last product search