Technical data

CA10AV650

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 650 mm
    Weight 50 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60523210
    CITROEN 4569-18 | 96035624
    FIAT 7611334 | 7776570 | 71739908
    RENAULT 7701348323
    VOLKSWAGEN 044145271K | 068121039B
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 75 75 05/1985 =>
    ALFA ROMEO 90 90 09/1984 =>
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Visa Visa 10/1978 =>
    CITROEN XM XM série 1 05/1989 => 06/1994
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Brava Brava (182) 06/1995 => 09/1998
    FIAT Marengo Marengo (159) 11/1989 => 02/1993
    FIAT Marengo Marengo (159) 03/1993 => 01/1995
    FIAT Tempra Tempra (160) MQ 93 03/1993 =>
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) RL 93 03/1993 =>
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    RENAULT R5 R5 01/1972 => 06/1985
    VOLKSWAGEN Golf Golf I 02/1974 => 12/1983
    VOLKSWAGEN Jetta Jetta I 08/1978 => 02/1984
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996
    VOLKSWAGEN Transporter Transporter (F7D) 01/1996 => 06/2003
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992

Last product search