Technical data

CA10AV700

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 700 mm
    Weight 55 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 068903137AQ
    CITROEN 5750-F5 | 5750-SH | 5750-SP | 96027231
    DAIHATSU 90048-32119-000
    FIAT 7776569
    PEUGEOT 5750-53 | 5750-SH | 5750-SP
    RENAULT 6001004002 | 7700704697 | 7701348549
    ROVER GCB10700 | GFB376 | PQS010700EVA | UAM1058
    SUBARU 80911-0400
    VOLKSWAGEN 068903137AQ
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 80 80 B1 05/1972 => 08/1978
    CITROEN AX AX 09/1986 => 04/1991
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    CITROEN CX CX 07/1974 => 12/1991
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN ZX ZX 03/1991 => 07/1998
    DAIHATSU Cuore Cuore 10/1998 => 03/2003
    DAIHATSU Move Move 04/1999 => 09/2002
    DAIHATSU Sirion Sirion 04/1998 => 01/2005
    DAIHATSU YRV YRV 08/2000 => 12/2007
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    RENAULT AMC Jeep 05/1982 => 01/1993
    RENAULT R5 R5 01/1972 => 06/1985
    ROVER série 100 114 09/1990 => 12/1998
    ROVER Maestro Maestro 03/1983 => 01/1995
    ROVER Metro Metro (UK) 05/1990 => 01/1995
    ROVER Montego Montego 05/1984 => 12/1994
    SUBARU E10 E10 (KJ) 08/1984 => 02/1994
    SUBARU Vanille Vanille 06/1994 => 11/1998
    VOLKSWAGEN Golf Golf I 02/1974 => 12/1983
    VOLKSWAGEN Golf Golf II 08/1983 => 07/1992
    VOLKSWAGEN Jetta Jetta I 08/1978 => 02/1984
    VOLKSWAGEN Jetta Jetta II 08/1983 => 07/1992
    VOLKSWAGEN Passat Passat II 08/1981 => 07/1988
    VOLKSWAGEN Passat Passat III 04/1988 => 10/1993
    VOLKSWAGEN Passat Passat I 05/1973 => 07/1981
    VOLKSWAGEN Polo Polo I 08/1974 => 09/1981
    VOLKSWAGEN Polo Polo II 08/1981 => 07/1986
    VOLKSWAGEN Scirocco Scirocco 02/1974 => 07/1990
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992
    VOLKSWAGEN Golf Cabriolet Golf I Cabriolet 01/1979 => 08/1993

Last product search