Technical data

CA10AV710

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 710 mm
    Weight 55 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 068903137AP
    CITROEN 5750-F6 | 5750-ST | 91536338
    FIAT 7302819 | 7610476 | 9153633880
    FORD 5026967
    LADA 2108-3701720
    PEUGEOT 5750-73 | 5750-ST
    PORSCHE 999 192 176 50
    RENAULT 7700704698
    ROVER GCB10706 | GCB10715 | GFB260 | GFB362 | GFB10706 | GFB10725
    SUBARU 80911-0550
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 80 80 B3 08/1986 => 09/1991
    CITROEN AX AX 09/1986 => 04/1991
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Relay Relay I 02/1994 => 12/2001
    CITROEN Saxo Saxo FL 09/1999 => 05/2005
    CITROEN Saxo Saxo 03/1996 => 08/1999
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    FORD Sierra Sierra I 08/1982 => 12/1986
    LADA Sagona Sagona 09/1991 => 12/1999
    LADA Samara Samara I 07/1986 => 12/1999
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT 405 405 06/1987 => 06/1992
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002
    RENAULT R5 R5 01/1972 => 06/1985
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    ROVER Maestro Maestro 03/1983 => 01/1995
    SUBARU Vanille Vanille 06/1994 => 11/1998

Last product search