Technical data

CA10AV730

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 730 mm
    Weight 56 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 026145271 | 068903137F
    SEAT 026145271
    VOLKSWAGEN 026145271 | 068903137F
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 100 100 (44) 08/1982 => 12/1990
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    VOLKSWAGEN Golf Golf II 08/1983 => 07/1992
    VOLKSWAGEN Jetta Jetta II 08/1983 => 07/1992
    VOLKSWAGEN Passat Passat III 04/1988 => 10/1993
    VOLKSWAGEN Scirocco Scirocco 02/1974 => 07/1990

Last product search