Technical data

CA10AV825

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 825 mm
    Weight 65 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60513650 | 60534411 | 60547821 | 60801493 | 71739912
    AUDI 034903137A
    BMW 32 42 1 706 825 | 32 42 1 717 011
    CITROEN 1280-31 | 95494186
    FIAT 4224377 | 4313390 | 4467845 | 4478580 | 5930833 | 5956599 | 7581316 | 82404106
    FORD 1063290 | 6104232
    LANCIA 5956599 | 7581316
    OPEL 950362
    RENAULT 7701349028 | 7701349038
    ROVER GFB192 | GFB252 | GFB10825 | GFB60825
    SAAB 93185053
    SUZUKI 17521-78000 | 17521-78100
    VAUXHALL 90156794
    VOLKSWAGEN 034903137A
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 145 145 09/1994 => 06/2001
    ALFA ROMEO 146 146 12/1994 => 06/2001
    ALFA ROMEO 164 164 07/1987 => 09/1992
    ALFA ROMEO 75 75 05/1985 => 12/1993
    ALFA ROMEO 90 90 09/1984 => 12/1988
    AUDI 100 100 (44) 08/1982 => 12/1990
    AUDI 100 100 (4A) 12/1990 => 07/1994
    AUDI 200 200 (44) 08/1983 => 12/1990
    AUDI 80 80 B2 09/1978 => 03/1987
    AUDI 80 80 B4 09/1991 => 07/1995
    AUDI Coupé Coupé (85) 10/1980 => 07/1988
    AUDI Audi Quattro Quattro 07/1980 => 07/1991
    BMW M5 M5 (E34) 07/1988 => 09/1995
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    CITROEN CX CX 07/1974 => 12/1991
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    FIAT Fiorino Fiorino (146) 03/1988 => 06/1993
    FIAT Regata Regata (138) RL86 07/1986 => 12/1990
    FIAT Regata Regata (138) 09/1983 => 06/1986
    FIAT Ritmo Ritmo II (138) 11/1982 => 03/1985
    FIAT Ritmo Ritmo III (138) 04/1985 => 12/1988
    FIAT Uno Uno (146) 01/1983 => 10/1989
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    FORD Courrier/Courier Courrier/Courier 02/1996 => 09/2002
    FORD Escort Escort III 08/1980 => 02/1986
    FORD Escort Escort IV 01/1986 => 09/1990
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Fiesta Fiesta II 83 08/1983 => 01/1989
    FORD Ka Ka I 09/1996 => 11/2008
    LANCIA Delta Delta (831) R86 04/1986 => 12/1994
    LANCIA Delta Delta (831) 09/1979 => 04/1986
    LANCIA Thema Thema (834) FL92 09/1992 => 11/1994
    OPEL Omega Omega A 10/1986 => 02/1994
    RENAULT R5 R5 01/1972 => 06/1985
    ROVER Metro Metro 10/1980 => 04/1990
    ROVER Mini Mini 09/1990 => 12/1999
    SAAB 900 900 série 1 10/1980 => 06/1993
    SUZUKI ALTO Alto (SS80) 10/1980 => 09/1985
    SUZUKI ALTO Alto (SB30*) 10/1985 => 02/1994
    SUZUKI SWIFT Swift SA 10/1983 => 02/1989
    VAUXHALL Carlton Carlton 11/1986 => 05/1994
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VOLKSWAGEN Passat Passat II 08/1981 => 07/1988

Last product search