Technical data

CA10AV835

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 835 mm
    Weight 64 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 7771742 | 60518176 | 60800454
    AUDI 074903137
    CITROEN 5490814 | 95493366 | 95493870
    FIAT 7574198 | 7618521 | 7771742
    FORD 1629019
    JEEP 53001 773
    LANCIA 7618521 | 7771742
    PEUGEOT 95493870
    ROVER GFB197 | GFB253 | GFB10838
    SUZUKI 17521-82020 | 17521-82030
    TOYOTA 99321-00830 | 99321-00840 | 99341-50840 | 99521-10843
    VOLVO 977759
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 164 164 07/1987 => 09/1992
    ALFA ROMEO 75 75 05/1985 => 12/1993
    ALFA ROMEO 90 90 09/1984 => 12/1988
    ALFA ROMEO RZ RZ 09/1992 => 12/1993
    ALFA ROMEO SZ SZ 03/1989 => 12/1991
    AUDI 100 100 (44) 08/1982 => 12/1990
    CITROEN CX CX 07/1974 => 12/1991
    FIAT Uno Uno (146) 01/1983 => 10/1989
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    FORD Escort Escort III 08/1980 => 02/1986
    FORD Escort Escort IV 01/1986 => 09/1990
    FORD Orion Orion I 09/1983 => 09/1990
    JEEP Cherokee Cherokee SJ-XJ 01/1977 => 12/2001
    LANCIA Delta Delta (831) R86 04/1986 => 12/1994
    LANCIA Delta Delta (831) 09/1979 => 04/1986
    ROVER Metro Metro 10/1980 => 04/1990
    ROVER Mini Mini 10/1980 => 08/1990
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    SUZUKI SWIFT Swift SA 10/1983 => 02/1989
    TOYOTA Cressida Cressida 12/1976 => 08/1980
    TOYOTA Liteace Liteace 10/1979 => 01/1995
    VOLVO 240 240 09/1982 => 12/1993

Last product search