Technical data

CA10AV870

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 870 mm
    Weight 66 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60517424 | 60556707
    AUDI 054903137D | 068903137B
    BMW 12 31 1 268 675
    FIAT 7546910
    HONDA 31110-679-014 | 56992-PE0-003 | 56992-PE0-004
    HYUNDAI 25211-21000
    MITSUBISHI MD011351 | MD030768
    NISSAN 11720-D0101 | 11720-D2000 | 11720-D2005 | 11720-D3301 | 11720-D3310 | 11720-N9800 | 11720-V5500 | 11720-V5501 | 11720-V5510
    OPEL 950358 | 950376 | 1854712 | 3009003
    ROVER GFB273 | GFB10875
    TOYOTA 99321-00870 | 99331-00870 | 99331-00880 | 99331-10870
    VAUXHALL 90006259 | 90169081 | 91142246 | 93182245
    VOLKSWAGEN 068903137B
    VOLVO 973547 | 3244271
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 33 33 08/1983 => 07/1989
    ALFA ROMEO Alfasud Alfasud Sprint 07/1979 => 12/1989
    ALFA ROMEO Alfasud Alfasud 1 & 2 01/1971 => 12/1980
    ALFA ROMEO Alfasud Alfasud III 01/1980 => 12/1986
    AUDI 80 80 B3 08/1986 => 09/1991
    AUDI 80 80 B4 09/1991 => 07/1995
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    AUDI Coupé Coupé (8B) 11/1988 => 01/1996
    BMW M3 M3 (E30) 09/1986 => 06/1991
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    FIAT Regata Regata (138) 09/1983 => 06/1986
    HONDA Acty Acty 01/1982 => 12/1987
    HYUNDAI Excel Excel 01/1986 => 10/1989
    HYUNDAI Pony Pony 01/1986 => 10/1989
    MITSUBISHI Lancer F Lancer F (A15*) 01/1982 => 12/1983
    MITSUBISHI Tredia Tredia (A21*) 02/1982 => 12/1985
    NISSAN Cedric Cedric (Y30) 10/1983 => 06/1988
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Pick-up Pick-up (720) 09/1979 => 08/1985
    NISSAN Prairie Prairie (M10) 09/1982 => 09/1988
    NISSAN Stanza Stanza (T11) 08/1981 => 12/1985
    OPEL Ascona Ascona C 08/1981 => 08/1988
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Combo Combo sur base Kadette E 07/1985 => 03/1993
    OPEL Corsa Corsa A 10/1982 => 12/1993
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Vectra Vectra A 09/1988 => 09/1995
    ROVER Maestro Maestro 03/1983 => 01/1995
    TOYOTA Celica Celica (TA/AA6) 08/1981 => 12/1985
    TOYOTA Cressida Cressida II 09/1980 => 04/1985
    TOYOTA Cressida Cressida IV 08/1988 => 08/1996
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    TOYOTA Liteace Liteace 10/1979 => 01/1995
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Cavalier Cavalier 08/1981 => 09/1988
    VAUXHALL Cavalier Cavalier 01/1975 => 07/1981
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Nova Nova 04/1983 => 03/1993
    VOLKSWAGEN Caddy Caddy I 08/1982 => 07/1992
    VOLKSWAGEN Golf Golf I 02/1974 => 12/1983
    VOLKSWAGEN Jetta Jetta I 08/1978 => 02/1984
    VOLKSWAGEN Scirocco Scirocco 02/1974 => 07/1990
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992
    VOLVO 340 340 09/1982 => 07/1991
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO 940 940 09/1990 => 06/1998

Last product search