Technical data

CA10AV885

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 885 mm
    Weight 68 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 32 42 1 706 750
    CITROEN 1280-54
    FIAT 4470182 | 5990790 | 7609093 | 7692630 | 7813076000
    FORD 1638514
    HONDA 56992-PP2-E01 | 56992-PP2-E02
    MAZDA B303-18-381 | B601-18-381A | RF1G-18-380
    NISSAN 11720-N9710 | 11720-U0105
    OPEL 1340704 | 1854711 | 3013007 | 6340653
    ROVER GFB127 | GFB182 | GFB223 | GFB700
    TOYOTA 99321-00885
    VAUXHALL 90006263 | 90016655 | 90410386 | 93182261
    VOLVO 976411 | 980224
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 5 series Série 5 (E28) 04/1981 => 08/1988
    BMW 6 series Série 6 (E24) 01/1976 => 04/1989
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    FIAT Ducato Ducato (280) 11/1981 => 05/1985
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994
    FIAT Fiorino Fiorino (146) 03/1988 => 06/1993
    FIAT Regata Regata (138) 09/1983 => 06/1986
    FIAT Uno Uno (146) 01/1983 => 10/1989
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    FIAT Uno Uno CS (146) 10/1987 => 12/1990
    FORD Transit/Tourneo Transit III 10/1985 => 12/1991
    HONDA Concerto Concerto 10/1989 => 12/1996
    MAZDA 121 121 (DA) 01/1988 => 10/1990
    MAZDA 323 323 (BW) 01/1986 => 08/1993
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    NISSAN Cabstar Cabstar (F2*) 02/1978 => 01/1999
    NISSAN Urvan Urvan (E24) 02/1987 => 05/1997
    OPEL Ascona Ascona C 08/1981 => 08/1988
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Omega Omega A 10/1986 => 02/1994
    OPEL Senator Senator B 02/1987 => 06/1993
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    TOYOTA Carina Carina (TA6*) 08/1981 => 09/1983
    TOYOTA Corolla Corolla (50) 08/1979 => 06/1984
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991
    VAUXHALL Carlton Carlton 11/1986 => 05/1994
    VAUXHALL Cavalier Cavalier 08/1981 => 09/1988
    VAUXHALL Cavalier Cavalier 01/1975 => 07/1981
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Senator Senator B 09/1987 => 08/1993
    VOLVO 240 240 09/1982 => 12/1993
    VOLVO 940 940 09/1990 => 06/1998
    VOLVO 960 960 09/1990 => 01/1997

Last product search