Technical data

CA10AV925

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 925 mm
    Weight 70 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 028903137
    CITROEN 5750-G3 | 5750-SR | 91536700
    FIAT 9150694980 | 9153670080
    IVECO 98462373
    MERCEDES 0059975892
    OPEL 1340622 | 1340656 | 1340729 | 1340738 | 3013021
    PEUGEOT 5750-63 | 5750-SR
    ROVER 13H503 | GCB10914 | GFB101 | RKC5233 | UE34569
    SKODA 028903137
    VAUXHALL 90353137 | 90412115 | 90442073 | 90502286
    VOLVO 966965 | 973537 | 973982
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    CITROEN C25 C25 série 1 11/1981 => 08/1990
    CITROEN C25 C25 série 2 09/1990 => 02/1994
    FIAT Ducato Ducato (280) 11/1981 => 05/1985
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994
    IVECO Daily Daily II 01/1989 => 12/1996
    IVECO Daily Daily III 04/1996 => 05/1999
    IVECO Daily Daily I 01/1978 => 12/1989
    MERCEDES Série 107 R107 Roadster 04/1971 => 12/1989
    OPEL Ascona Ascona C 08/1981 => 08/1988
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra Classic 09/1998 => 12/2002
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Combo Combo sur base Corsa B 03/1993 => 09/2001
    OPEL Combo Combo sur base Kadette E 07/1985 => 03/1993
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Corsa Corsa A 10/1982 => 12/1993
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Tigra Tigra 10/1994 => 01/2001
    OPEL Vectra Vectra A 09/1988 => 09/1995
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    ROVER Maestro Maestro 03/1983 => 01/1995
    ROVER Montego Montego 05/1984 => 12/1994
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 08/1981 => 09/1988
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Cavalier Cavalier 01/1975 => 07/1981
    VAUXHALL Nova Nova 04/1983 => 03/1993
    VOLVO 240 240 09/1982 => 12/1993
    VOLVO 340 340 09/1982 => 07/1991
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO 940 940 09/1990 => 06/1998

Last product search