Technical data

CA10AV960

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 10 mm
    Length 1 960 mm
    Weight 75 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 11 51 1 706 710 | 12 31 1 288 475
    CHRYSLER 4483 457
    FIAT 7580223
    HYUNDAI 25211-32000 | 25211-32400
    MAZDA E301-18-381 | E356-18-381 | N370-13-813A
    MERCEDES 0039976892 | 0049978092 | 0069971892
    MITSUBISHI MD025523 | MH014065
    OPEL 1340735
    TOYOTA 90916-02123
    VAUXHALL 90410387
    VOLKSWAGEN 068903137D
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW Z1 Z1 (E30) 03/1989 => 12/1992
    CHRYSLER Voyager Voyager 10/1983 => 02/1991
    FIAT Regata Regata (138) RL86 07/1986 => 12/1990
    HYUNDAI Stellar Stellar 12/1983 => 01/1992
    MAZDA 323 323 (BD) 06/1980 => 08/1984
    MAZDA 323 323 (BF) 01/1985 => 12/1989
    MAZDA 323 323 (BV) 08/1983 => 12/1985
    MAZDA 323 323 (BW) 01/1986 => 08/1993
    MAZDA RX-7 RX-7 II (FC) 11/1985 => 12/1991
    MERCEDES Série 107 R107 Roadster 04/1971 => 12/1989
    MERCEDES Transporter Transporter T1 (600) 04/1977 => 02/1996
    MITSUBISHI L200 L200 (K1/2/3) 11/1986 => 03/2001
    MITSUBISHI Pajero Pajero 3 (VD/VF) 02/2000 => 08/2006
    MITSUBISHI Shogun Shogun 3 (V6/7) 02/2000 => 08/2006
    OPEL Omega Omega A 10/1986 => 02/1994
    TOYOTA Carina Carina (TA6*) 08/1981 => 09/1983
    TOYOTA Corolla Corolla (50) 08/1979 => 06/1984
    VAUXHALL Carlton Carlton 11/1986 => 05/1994
    VAUXHALL Senator Senator B 09/1987 => 08/1993
    VOLKSWAGEN Golf Golf II 08/1983 => 07/1992
    VOLKSWAGEN Jetta Jetta II 08/1983 => 07/1992
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996

Last product search