Technical data

CA13AV1050

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1050 mm
    Weight 115 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60513237
    BMW 11 22 1 706 788 | 11 23 1 706 668
    FIAT 7720922
    LANCIA 7720922
    MAZDA N326-15-909 | PN11-15-909 | RF05-15-980 | RF1S-18-380A
    NISSAN 02117-04023 | 02117-04523 | 11720-1C501 | 11720-G8000 | 11950-V5201 | 11950-V5212 | 11950-V6100
    TOYOTA 90916-02211 | 90916-02235 | 90916-02427 | 99322-01045 | 99322-01050 | 99332-01040 | 99332-01055
    VOLKSWAGEN 069145271
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 164 164 07/1987 => 09/1992
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 7 series Série 7 (E32) 09/1986 => 05/1994
    MAZDA 323 323 (BG) 06/1989 => 05/1994
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA 626 626 (GC) 11/1982 => 12/1987
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GF FL) 10/1999 => 05/2002
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA Premacy Premacy 06/1999 => 06/2001
    MAZDA Premacy Premacy FL 07/2001 => 08/2005
    MAZDA RX-7 RX-7 II (FC) 11/1985 => 12/1991
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Patrol Patrol GR (Y60) 09/1988 => 09/1997
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    NISSAN Vanette Vanette (C220) 04/1986 => 11/1994
    NISSAN Vanette Vanette (GC22) 09/1986 => 03/1993
    NISSAN Vanette Vanette (C120) (E) 09/1986 => 11/1994
    NISSAN Z 300 ZX (Z31) 02/1984 => 01/1989
    TOYOTA Cressida Cressida IV 08/1988 => 08/1996
    TOYOTA Dyna Dyna 100 08/1985 => 08/2001
    TOYOTA Dyna Dyna 150 08/1985 => 07/2001
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989
    TOYOTA Hiace Hiace LH/RZH 100 08/1989 => 07/1995
    TOYOTA Hiace Hiace RCH/LXH 10-20 08/1995 => 12/2013
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    TOYOTA Hilux Hilux LN RZ 08/1997 => 08/2001
    TOYOTA Land Cruiser Land Cruiser (BJ60) 08/1980 => 01/1990
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    TOYOTA Liteace Liteace 10/1979 => 01/1995
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997

Last product search