Technical data

CA13AV1100

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1100 mm
    Weight 115 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60534452
    FORD 4565286
    MAZDA WL51-18-380 | WL51-18-380A
    NISSAN 11720-9C601 | 11720-9C604
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 75 75 05/1985 => 12/1993
    ALFA ROMEO 90 90 09/1984 => 12/1988
    MAZDA B B Pick-up 02/1999 => 12/2007
    MAZDA Mazda BT50 Mazda BT50 08/2006 => 12/2012
    NISSAN Cabstar Cabstar-E 10/1998 => 10/2006
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001

Last product search