Technical data

CA13AV1125

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1125 mm
    Weight 118 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    KIA 0K016-18-381 | 0K016-18-381B | 0KW01-18-381
    MAZDA E301-15-907 | RF01-18-381
    NISSAN 02117-11022 | 02117-11023 | 02117-12523 | 11720-P8010 | 11750-V2000 | 11750-Y4011
    PORSCHE 999 192 148 50 | 999 192 305 50
    TOYOTA 99332-11120 | 99332-51120
    VOLKSWAGEN 074903137AN | J9933211120
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    KIA Besta Besta 03/1986 => 07/1999
    MAZDA 323 323 (BD) 06/1980 => 08/1984
    MAZDA 323 323 (BF) 01/1985 => 12/1989
    MAZDA 323 323 (BV) 08/1983 => 12/1985
    MAZDA 323 323 (BW) 01/1986 => 08/1993
    MAZDA B B Pick-up 11/1989 => 06/1999
    MAZDA E E serie 12/1987 => 04/2002
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Patrol Patrol (160) 07/1980 => 07/1985
    NISSAN Urvan Urvan (E24) 02/1987 => 05/1997
    NISSAN Vanette Vanette (C120) (E) 09/1986 => 11/1994
    NISSAN Z 280 ZX 06/1978 => 12/1983
    TOYOTA Celica Celica (TA/AA6) 08/1981 => 12/1985
    TOYOTA Hiace Hiace LH/RZH 100 08/1989 => 07/1995
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997
    VOLKSWAGEN Transporter Transporter (F70) 09/1990 => 05/1996

Last product search