Technical data

CA13AV1150

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1150 mm
    Weight 125 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1952551 | 1956127 | 5026973
    MERCEDES 0049979992
    MITSUBISHI MD180582
    NISSAN 02117-14523 | 02117-15023 | 02117-16023 | 11720-0F000 | 11720-02N00 | 11720-02N04 | 11720-06J01 | 11720-06J02 | 11720-43G01 | 11720-43G03 | 11720-69T01 | 11950-0F300 | 11950-43G00 | 11950-43G01 | 11950-G2401
    PORSCHE 999 192 254 50
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Granada Granada 85 05/1985 => 12/1991
    FORD Maverick Maverick 02/1993 => 03/1998
    FORD Scorpio Scorpio 03/1985 => 01/1992
    MERCEDES Série 123 W123 01/1976 => 12/1985
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    NISSAN Cabstar Cabstar (F2*) 02/1978 => 01/1999
    NISSAN Cabstar Cabstar-E 10/1998 => 10/2006
    NISSAN King Cab King Cab (D22) 02/1998 => 12/2005
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Pick-up Pick-up (D21) 09/1985 => 02/1998
    NISSAN Terrano Terrano II (R20) 03/1993 => 02/2004
    NISSAN Terrano Terrano (WD21) 08/1987 => 10/1995
    NISSAN Terrano Terrano II FL (R20) 02/2004 => 12/2006
    NISSAN Urvan Urvan (E24) 02/1987 => 05/1997
    NISSAN Vanette Vanette (C120) (E) 09/1986 => 11/1994

Last product search